Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
EXIOS - Cable glands for "Hazardous Areas", NPT brass
Bill of material
EXIOS 1.605.5403.70
BN
Order No.
1.605.5403.70
MAT
Material
GR
Size
40 mm
AG
External thread
1 1/4''
SW
Width across flat
55 mm
D
64 mm
H
Height max.
107.0 mm
GL
Thread length
26.0 mm
A1
Diameter A1
28-41 mm
A2
Diameter A2
22-33 mm
AK1
Reinforcing clamp ring 1
0-0.7 mm
AK2
Reinforcing clamp ring 2
1.3-2.0 mm
ARO
Reinforcing clamp ring 3 (Optional)
0.7-1.4 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices